feedback
Rate this webpage
Need
Support?

NCP11187A65P45WGEVB: 45 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11187A65

Features and Applications

Features

  • Devices: NCP11187A65
  • Applications: White Goods and Industrial Power Supply
  • Topology: Isolated Flyback
  • Output Power: 45 W
  • Input Voltage: 85 ~ 265 VAC
  • Output Spec.: 12 V/3.5 A & 16 V/0.2 A
  • Efficiency: >88% @ Full load
  • Standby Power: <50 mW @ 230 VAC
  • Package Temperature: 90 ℃
  • Operating Temperature: 0 ~ 50 ℃
  • Cooling Method: Natural convection in open frame
  • Board size: 145 x 60 x 30 mm, 2.83 W/inch3
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP11187A65P45WGEVB Active
Pb-free
45 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11187A65 NCP11187A065PG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual 45 W Auxiliary Power Supply for White Goods and Industrial Equipment with NCP11187A65 EVBUM2740/D - 9432 KB  1 
Eval Board: BOM NCP11187A65P45WGEVB Bill of Materials (ROHS Compliant) NCP11187A65P45WGEVB_BOM_ROHS - 253 KB  0 
Eval Board: Gerber NCP11187A65P45WGEVB Gerber Layout Files (Zip Format) NCP11187A65P45WGEVB_GERBER - 73 KB  0 
Eval Board: Schematic NCP11187A65P45WGEVB Schematic NCP11187A65P45WGEVB_SCHEMATIC - 158 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.