NCP1071SOTGEVB: 6 W / 12 V NON-ISOLATED POWER SUPPLY
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCP1071SOTGEVB | Active |
|
6 W / 12 V NON-ISOLATED POWER SUPPLY | NCP1071STBT3G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NCP1071SOTGEVB Bill of Materials ROHS Compliant | NCP1071SOTGEVB_BOM_ROHS.PDF - 27 KB | 0 |
Eval Board: Gerber | NCP1071SOTGEVB Gerber Layout Files (Zip Format) | NCP1071SOTGEVB_GERBER.ZIP - 47 KB | 0 |
Eval Board: Schematic | NCP1071SOTGEVB Schematic | NCP1071SOTGEVB_SCHEMATIC.PDF - 29 KB | 0 |
Eval Board: Test Procedure | NCP1071SOTGEVB Test Procedure | NCP1071SOTGEVB_TEST_PROCEDURE.PDF - 84 KB | 0 |
Video | 6W / 12V Non-Isolated Power Supply Evaluation Board - NCP1071SOTGEVB Test Procedure | WVD17500/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.