feedback
Rate this webpage
Need
Support?

NCP1034BCK5VGEVB:  High Voltage PWM Controller Evaluation Board

The NCP1034 is a high voltage PWM controller designed for high performance synchronous Buck DC-DC applications. The NCP1034 drives a pair of external N-MOSFETs using a programmable switching frequency up to 500 kHz which allows flexibility to tune the operation of the IC to meet system level requirements. An external synchronization feature allows the simplification of system level filter design. The output voltage can be precisely regulated using the internal 1.25 V reference voltage for low voltage applications. Protections such as under voltage lockout and hiccup current limit are provided to give required system level security in the event of a fault.
Features and Applications

Features

  • Input voltage up to 100V
  • 1.25 V +/-1.5% feedback voltage across temperature
  • External Frequency Synchronization
  • Programmable switching frequency up to 500 kHz
  • 2 A Output Drive Capability
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1034BCK5VGEVB Active
Pb-free
High Voltage PWM Controller Evaluation Board NCP1034DR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1034BCK5VGEVB Bill of Materials ROHS Compliant NCP1034BCK5VGEVB_BOM_ROHS.PDF - 60.0 KB  0 
Eval Board: Gerber NCP1034BCK5VGEVB Gerber Layout Files (Zip Format) NCP1034BCK5VGEVB_GERBER.ZIP - 49.0 KB  0 
Eval Board: Schematic NCP1034BCK5VGEVB Schematic NCP1034BCK5VGEVB_SCHEMATIC.PDF - 130.0 KB  0 
Eval Board: Test Procedure NCP1034BCK5VGEVB Test Procedure NCP1034BCK5VGEVB_TEST_PROCEDURE.PDF - 207.0 KB  0 
Video High Voltage PWM Controller with NCP1034BCK5VGEVB Evaluation Board TND6128/D   
Eval Board: Manual NCP1034 Buck Converter Evaluation Board User's Manual EVBUM2356/D - 1437 KB  2 
Previously Viewed Products
Clear List

Featured Video
High Voltage PWM Controller with NCP1034BCK5VGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.