feedback
Rate this webpage
Need
Support?

NCP1032BGEVB: Integrated DC-DC Converter, PWM, 3.0W Evaluation Board

The NCP1032BGEVB Evaluation Board allows for the evaluation of the NCP1032, which is a miniature high-voltage monolithic switching converter with on-chip Power Switch and Startup Circuits. It incorporates in a single IC all the active power, control logic and protection circuitry required to implement, with minimal external components, several switching regulator applications, such as a secondary side bias supply or a low power dc-dc converter. This converter is targeted for applications requiring up to 3W, and is ideally suited for 24V, 48V telecom and medical isolated power supplies application
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1032BGEVB Active
Pb-free
Integrated DC-DC Converter, PWM, 3.0W Evaluation Board NCP1032BMNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1032BGEVB Bill Of Materials ROHS Compliant NCP1032BGEVB_BOM_ROHS - 119 KB  1 
Eval Board: Schematic NCP1032BGEVB Schematic NCP1032BGEVB_SCHEMATIC - 196 KB  0 
Eval Board: Test Procedure NCP1032BGEVB Test Procedure NCP1032BGEVB_TEST_PROCEDURE - 338 KB  0 
Eval Board: Gerber NCP1032BGEVB Gerber Layout Files (Zip Format) NCP1032BGEVB_GERBER.zip - 59 KB  0 
Video Integrated DC-DC Converter, PWM, 3.0W Evaluation Board - NCP1032BGEVB Test Procedure WVD17068/D   
Previously Viewed Products
Clear List

Featured Video
Integrated DC-DC Converter, PWM, 3.0W Evaluation Board - NCP1032BGEVB Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.