feedback
Rate this webpage
Need
Support?

NCP1030GEVB:  2 W PoE DC-DC Converter Evaluation Board

The NCP1030 demonstration board is an isolated bias supply for 48 V telecom systems. It delivers 2 W at 12 V. This converter is implemented using a discontinuous flyback topology operating at 300 kHz. A minimum of external components are used as the NCP1030 incorporates in a single IC all the active power, control logic and protection circuitry required for implementing a highly integrated bias supply.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1030GEVB Active
Pb-free
2 W PoE DC-DC Converter Evaluation Board NCP1030DMR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1030GEVB Bill of Materials ROHS Compliant NCP1030GEVB_BOM_ROHS.PDF - 77.0 KB  0 
Eval Board: Gerber NCP1030GEVB Gerber Layout Files (Zip Format) NCP1030GEVB_GERBERS.ZIP - 17.0 KB  0 
Eval Board: Schematic NCP1030GEVB Schematic NCP1030GEVB_SCHEMATIC.PDF - 559.0 KB  0 
Eval Board: Test Procedure NCP1030GEVB Test Procedure NCP1030GEVB_TEST_PROCEDURE.PDF - 1654.0 KB  0 
Eval Board: Manual NCP1030GEVB Evaluation Board User's Manual EVBUM2126/D - 260.0 KB  1 
Video 2 W Power Over Ethernet DC-DC Converter Evaluation Board - NCP1030GEVB Test Procedure WVD17528/D   
Previously Viewed Products
Clear List

Featured Video
2 W Power Over Ethernet DC-DC Converter Evaluation Board - NCP1030GEVB Test Procedure
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.