feedback
Rate this webpage
Need
Support?

NCP1013LEDGEVB:  5 W Universal LED Driver Evaluation Board

The controller used in this application is a low cost monolithic design, the NCP1013. This, and the other members of the family, from the NCP1010 to the NCP1014, allow for the design of low cost, yet fully featured, switched mode power supplies. The design comprises an input filter, bridge rectifier, bulk capacitors and a line inductor, the power stage, rectifier diode and smoothing capacitors. Feedback is CVCC, constant current drive for the LED's with a constant voltage in the event of an open circuit output.
Features and Applications

Features

  • Wide input voltage range 85 Vac to 265 Vac
  • Small size, and low cost
  • Good line regulation
  • High efficiency
  • Overload and short circuit protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1013LEDGEVB Active
Pb-free
5 W Universal LED Driver Evaluation Board NCP1013ST100T3G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1013LEDGEVB Bill of Materials ROHS Compliant NCP1013LEDEVB_BOM_ROHS.PDF - 60.0 KB  0 
Eval Board: Gerber NCP1013LEDGEVB Gerber Layout Files (Zip Format) NCP1013LEDEVB_GERBER.ZIP - 38.0 KB  0 
Eval Board: Schematic NCP1013LEDGEVB Schematic NCP1013LEDEVB_SCHEMATIC.PDF - 127.0 KB  0 
Eval Board: Test Procedure NCP1013LEDGEVB Test Procedure NCP1013LEDEVB_TEST_PROCEDURE.PDF - 192.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.