feedback
Rate this webpage
Need
Support?

NCP1013ADAPGEVB: 6 Watt, 12 Volt Adapter Evaluation Board

The NCP101X series integrates a fixed frequency current mode controller and a 700 V MOSFET. Housed in a PDIP 7, PDIP 7 Gull Wing, or SOT 223 package, the NCP101X offers everything needed to build a rugged and low cost power supply, including soft start, frequency jittering, short circuit protection, skip cycle, a maximum peak current setpoint and a Dynamic Self Supply (no need for an auxiliary winding).

Features and Applications

Features

  • Large Creepage Distance Between High-Voltage Pins
  • Below 100 mW Standby Power if Auxiliary Winding is Used
  • Internal Temperature Shutdown
  • Direct Optocoupler Connection
  • SPICE Models Available for TRANsient Analysis
  • Current-Mode Fixed Frequency Operation: 65 kHz - 100 kHz - 130 kHz
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCP1013ADAPGEVB Active
Pb-free
6 Watt, 12 Volt Adapter Evaluation Board NCP1013AP065G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCP1013ADAPGEVB Bill of Materials ROHS Compliant NCP1013ADAPGEVB_BOM_ROHS.PDF - 76.0 KB  0 
Eval Board: Gerber NCP1013ADAPGEVB Gerber Layout Files (Zip Format) NCP1013ADAPGEVB_GERBER.ZIP - 31.0 KB  0 
Eval Board: Schematic NCP1013ADAPGEVB Schematic NCP1013ADAPGEVB_SCHEMATIC.PDF - 90.0 KB  0 
Eval Board: Test Procedure NCP1013ADAPGEVB Test Procedure NCP1013ADAPGEVB_TEST_PROCEDURE.PDF - 36 KB  1 
Video 6W 12V Adapter Evaluation Board - NCP1013ADAPGEVB TND6155/D   
Previously Viewed Products
Clear List

Featured Video
6W 12V Adapter Evaluation Board - NCP1013ADAPGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.