Wired M-BUS Slave Transceiver, 6 unit loads, Evaluation Board

Overview


The NCN5150 is a single-chip integrated slave transceiver for use in two-wire Meter Bus (M-BUS) slave devices and repeaters. The transceiver provides all of the functions needed to satisfy the European Standards EN 13757-2 and EN 1434-3 describing the physical layer requirements for M-BUS. This particular version (NQFP version) includes a programmable power level of up to 6 unit loads, which are available for use in external circuits through a 3.3 V LDO regulator. The NCN5150 can provide communication up to the maximum M-BUS communication speed of 38,400 baud (half-duplex).

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Wired M-BUS Slave Transceiver, 6 unit loads, Evaluation Board

Evaluation Board

No

Active

$50

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCN5150QFNGEVB_GERBER.ZIP

0

Eval Board: Gerber

51.2 KB

EN

Eval Board: Gerber

July 05, 2013

More Details

NCN5150QFNGEVB_BOM_ROHS.PDF

0

Eval Board: BOM

36.86 KB

EN

Eval Board: BOM

July 05, 2013

More Details

NCN5150QFNGEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

228.35 KB

EN

Eval Board: Test Procedure

July 05, 2013

More Details

NCN5150QFNGEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

166.91 KB

EN

Eval Board: Schematic

July 05, 2013

More Details

EVBUM2178/D

0

Eval Board: Manual

662.53 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More