feedback
Rate this webpage
Need
Support?

NCL30388LED1GEVB: NCL30388 Demo board

The NCL30388 board demonstrates an isolated Primary Side Regulation 60 W high PF flyback LED driver for a typical troffer application. The Key Features of this Demo Board Low THD, High Power Factor, Fast Startup, CC/CV Operation, Integrated Fault Protection, Brown Out Protection ,Winding and Diode Short Circuit Protection, Over Temperature, Output Over Current,Output Over Voltage
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30388LED1GEVB Active
Pb-free
NCL30388 Demo board NCL30388B1DR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCL30388LED1 - 60 W High Power Factor LED Driver Evaluation Board User's Manual EVBUM2558/D - 1542 KB  0 
Eval Board: BOM NCL30388LED1GEVB_BOM_ROHS.PDF NCL30388LED1GEVB_BOM_ROHS - 15 KB  0 
Eval Board: Gerber NCL30388LED1GEVB_GERBER.ZIP NCL30388LED1GEVB_GERBER - 35 KB  0 
Eval Board: Schematic NCL30388LED1GEVB_SCHEMATIC.PDF NCL30388LED1GEVB_SCHEMATIC - 52 KB  0 
Eval Board: Test Procedure NCL30388LED1GEVB_TEST_PROCEDURE.PDF NCL30388LED1GEVB_TEST_PROCEDURE - 619 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.