NCL30186SMRTGEVB: 8W Smart LED Driver
![]() |
Features and Applications
Features
|
Benefits
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCL30186SMRTGEVB | Active |
|
8W Smart LED Driver |
BAS116LT1G
,
BAS16XV2T1G
, BAS21DW5T1G , BSS138 , LM317LZG , MM5Z15VT1G , MMBT3904WT1G , MMBT5551LT1G , NCL30186BDR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Gerber | NCL30186SMRTGEVB Gerber Layout Files (Zip Format) | NCL30186SMRTGEVB_GERBER - 293 KB | 0 |
Eval Board: Manual | NCL30186SMRTGEVB Manual | NCL30186SMRTGEVB_Manual - 2821 KB | 0 |
Eval Board: Schematic | NCL30186SMRTGEVB Schematic | NCL30186SMRTGEVB_SCHEMATIC - 91 KB | 0 |
Eval Board: Test Procedure | NCL30186SMRTGEVB Test Procedure | NCL30186SMRTGEVB_TEST_PROCEDURE - 419 KB | 0 |
Video | 8W Smart LED Driver - NCL30186SMRTGEVB | WVD17643/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.