feedback
Rate this webpage
Need
Support?

NCL30160GEVB:  1 A LED Driver Buck Evaluation Board

The NCL30160 is a LED driver ideal for automotive, industrial and general lighting applications. It utilizes hysteretic control in a buck configuration with a minimal number of components. The NCL30160 is capable up to 1 A of LED current and 40 V at the input voltage.
Features and Applications

Features

  • Integrated MOSFET capable of 1.0 A
  • Input voltage range from 6.3 V to 40 V
  • Dimming capability using PWM
  • LED short protection
  • Thermal shutdown protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30160GEVB Active
Pb-free
1 A LED Driver Buck Evaluation Board NCL30160DR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCL30160GEVB Bill of Meterials (ROHS Compliant) NCL30160GEVB_BOM_ROHS.PDF - 39 KB  1 
Eval Board: Gerber NCL30160GEVB Gerber Layout Files (Zip Format) NCL30160GEVB_GERBER.ZIP - 27.0 KB  1 
Eval Board: Schematic NCL30160GEVB Schematic NCL30160GEVB_SCHEMATIC.PDF - 69.0 KB  0 
Eval Board: Test Procedure NCL30160GEVB Test Procedure NCL30160GEVB_TEST_PROCEDURE.PDF - 1692.0 KB  0 
Video 1 A LED Driver Buck Evaluation Board - NCL30160GEVB TND6159/D   
Previously Viewed Products
Clear List

Featured Video
1 A LED Driver Buck Evaluation Board - NCL30160GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.