350 mA Buck LED Driver Evaluation Board

Overview

The NCL30105 is a peak current controlled fixed off time buck controller designed for LED driver applications. It is optimized to operate in deep continuous conduction mode eliminating the need for output electrolytic capacitors. Featuring an adjustable off time generator, the controller can drive a MOSFET up to a switching frequency of 500 kHz. A dedicated dimming pin enables the use of a pulsewidth modulated logic signal to dim the LED directly. The soft-start pin creates a startup sequence that slowly ramps up the peak current and enables the adjustment of the peak current set point for analog dimming control. The device features robust protection features to detect switch overcurrent faults and to detect maximum on time events.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

350 mA Buck LED Driver Evaluation Board

Evaluation Board

No

Active

$100

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCL30105GEVB_BOM_ROHS.PDF

0

Eval Board: BOM

53.25 KB

EN

Eval Board: BOM

February 01, 2012

More Details

NCL30105GEVB_SCHEMATIC.PDF

0

Eval Board: Schematic

100.35 KB

EN

Eval Board: Schematic

February 01, 2012

More Details

NCL30105GEVB_GERBER.ZIP

0

Eval Board: Gerber

49.15 KB

EN

Eval Board: Gerber

February 01, 2012

More Details

NCL30105GEVB_TEST_PROCEDURE.PDF

0

Eval Board: Test Procedure

748.54 KB

EN

Eval Board: Test Procedure

February 01, 2012

More Details

Show More