feedback
Rate this webpage
Need
Support?

NCL30088LED1GEVB: PFC Quasi-Resonant Primary Side Current Mode LED Lighting Controller

Evaluation board for the NCL30088 power factor corrected flyback controller targeting isolated and non-isolated buck-boost/SEPIC constant current LED drivers. The controller operates in a quasi-resonant mode to provide optimal efficiency. Thanks to a novel control method, the device is able to tightly regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. This device is specifically intended for very compact, space efficient designs.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30088LED1GEVB Consult Sales Office
Pb-free
PFC Quasi-Resonant Primary Side Current Mode LED Lighting Controller NCL30088BDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCL30088LED1GEVB Bill of Materials ROHS Compliant NCL30088LED1GEVB_BOM_ROHS - 129 KB  3 
Eval Board: Gerber NCL30088LED1GEVB Gerber Layout Files (Zip Format) NCL30088LED1GEVB_GERBER - 186 KB  1 
Eval Board: Schematic NCL30088LED1GEVB Schematic NCL30088LED1GEVB_SCHEMATIC - 150 KB  3 
Eval Board: Test Procedure NCL30088LED1GEVB Test Procedure NCL30088LED1GEVB_TEST_PROCEDURE - 257 KB  0 
Eval Board: Manual 18 W High Power Factor LED Driver Evaluation Board User's Manual EVBUM2285/D - 944 KB  0 
Video Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting - NCL30088LED1GEVB WVD17060/D   
Previously Viewed Products
Clear List

Featured Video
Power Factor Corrected Quasi-Resonant Primary Side Current Mode Controller for LED Lighting - NCL30088LED1GEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.