feedback
Rate this webpage
Need
Support?

NCL30082SMRTGEVB: 8 W SEPIC LED Driver Evaluation Board

The NCL30082SMRTGEVB is designed to effectively evaluate the NCL30082, which is a PWM current mode controller targeting isolated flyback and non-isolated buck-boost constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. The device supports analog/digital dimming and thermal foldback.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30082SMRTGEVB
Pb-free
8 W SEPIC LED Driver Evaluation Board NCL30082ADMR2G NCL30082B1DMR2G
NCL30082B1DR2G NCL30082B2DR2G
NCL30082B3DR2G NCL30082BDMR2G
NCL30082BDR2G NCL30082DDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NCL30082 8 W Smart LED Driver Evaluation Board User's Manual EVBUM2307/D - 1947 KB  0 
Eval Board: BOM NCL30082SMRTGEVB Bill Of Materials (ROHS Compliant) NCL30082SMRTGEVB_BOM_ROHS - 91 KB  0 
Eval Board: Gerber NCL30082SMRTGEVB Gerber Layout Files (Zip Format) NCL30082SMRTGEVB_GERBER.zip - 308 KB  0 
Eval Board: Schematic NCL30082SMRTGEVB Schematic NCL30082SMRTGEVB_SCHEMATIC - 395 KB  0 
Eval Board: Test Procedure NCL30082SMRTGEVB Test Procedure NCL30082SMRTGEVB_TEST_PROCEDURE - 154 KB  0 
Video 8 W SEPIC LED Driver Evaluation Board - NCL30082SMRTGEVB WVD17545/D   
Previously Viewed Products
Clear List

Featured Video
8 W SEPIC LED Driver Evaluation Board - NCL30082SMRTGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.