NCL30073LED3GEVB evaluation board

Overview

The NCL30073 is a highly integrated PWM controller capable ofdelivering a rugged and high performance LED converter in a tinyTSOP−6 package. With a supply range up to 24 V, the controller hostsa 65 kHz switching circuitry operated in peak current mode control.When the voltage on FB pin decreases, the controller enters skip cyclewhile limiting the peak current.Over Power Protection (OPP) is a difficult exercise especially whenno−load standby requirements drive the converter specifications. TheON proprietary integrated OPP lets you harness the maximumdelivered power without affecting your standby performance simplyvia two external resistors. An Over Voltage Protection is alsocombined on the same pin but also on the VCC line. They offer anefficient protection in case of adverse open loop operation.Finally, a timer−based short−circuit protection offers the bestprotection scheme, letting you precisely select the protection trip pointwithout caring of a loose coupling between the auxiliary and the powerwindings.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

NCL30073LED3GEVB evaluation board

Evaluation Board

No

Active

$47

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

NCL30073LED3GEVBGEVB_BOM_ROHS

0

Eval Board: BOM

39.94 KB

EN

Eval Board: BOM

July 10, 2017

More Details

EVBUM2504/D

0

Eval Board: Manual

1.35 MB

EN

Eval Board: Manual

November 01, 2019

More Details

NCL30073LED3GEVB_gerber.zip

0

Eval Board: Gerber

198.66 KB

EN

Eval Board: Gerber

July 10, 2017

More Details

NCL30073LED3GEVB_SCHEMATIC

0

Eval Board: Schematic

212.99 KB

EN

Eval Board: Schematic

July 10, 2017

More Details

NCL30073LED3GEVB_TEST_PROCEDURE

0

Eval Board: Test Procedure

520.19 KB

EN

Eval Board: Test Procedure

July 10, 2017

More Details

Show More