feedback
Rate this webpage
Need
Support?

NCL30060LED1GEVB: 90-305 Vac Input, Isolated 700 mA 25 W LED Driver Evaluation Board

Evaluation board for the NCL30060 switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. It employs a constant on−time control method to ensure near unity power factor across a wide range of input voltages and output power. It can be used for isolated flyback as well as buck topologies. The device offers a suite of robust protection features to ensure safe operation under a range of fault conditions.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30060LED1GEVB Active
Pb-free
90-305 Vac Input, Isolated 700 mA 25 W LED Driver Evaluation Board NCL30060BDR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCL30060LED1GEVB Bill of Materials ROHS Compliant NCL30060LED1GEVB_BOM_ROHS - 159 KB  1 
Eval Board: Gerber NCL30060LED1GEVB Gerber Layout Files (Zip Format) NCL30060LED1GEVB_GERBER - 46 KB  0 
Eval Board: Schematic NCL30060LED1GEVB Schematic NCL30060LED1GEVB_SCHEMATIC - 358 KB  0 
Eval Board: Test Procedure NCL30060LED1GEVB Test Procedure NCL30060LED1GEVB_TEST_PROCEDURE - 120 KB  0 
Eval Board: Manual NCL30060LED1GEVB Evaluation Board User's Manual EVBUM2240/D - 442 KB  0 
Video Isolated 700 mA 25 W LED Driver - NCL30060LED1GEVB Evaluation Board TND6129/D   
Previously Viewed Products
Clear List

Featured Video
Isolated 700 mA 25 W LED Driver - NCL30060LED1GEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.