feedback
Rate this webpage
Need
Support?

NCL30002LED1GEVB:  100 - 132 Vac Hi-PF 750 mA / 18 W Buck Driver Evaluation Board

The NCL30002 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. The device operates as a critical conduction mode(CrM) buck controller to regulate LED current at a high power factor for a specific line voltage range. The current limit threshold is tightly trimmed allowing open loop control techniques to reduce parts count while maintaining accurate current regulation and high power factor. CrM operation is particularly suited for LED applications as very high efficiency can be achieved even at low power levels. These are important in LED lighting to comply with regulatory requirements and meet overall system luminous efficacy requirements. In CrM, the switching frequency will vary with line and load. Switching losses are low as recovery losses in the output rectifier are negligible since the current goes to zero prior to reactivating the main MOSFET switch.

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL30002LED1GEVB Consult Sales Office
Pb-free
100 - 132 Vac Hi-PF 750 mA / 18 W Buck Driver Evaluation Board NCL30002DR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM NCL30002LED1GEVB Bill of Materials ROHS Compliant NCL30002LED1GEVB_BOM_ROHS.PDF - 95.0 KB  1 
Eval Board: Gerber NCL30002LED1GEVB Gerber Layout Files (Zip Format) NCL30002LED1GEVB_GERBER.ZIP - 39.0 KB  0 
Eval Board: Schematic NCL30002LED1GEVB Schematic NCL30002LED1GEVB_SCHEMATIC.PDF - 178.0 KB  0 
Eval Board: Test Procedure NCL30002LED1GEVB Test Procedure NCL30002LED1GEVB_TEST_PROCEDURE.PDF - 282.0 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.