NCL2801LED2GEVB: Deep Dimming 150W LED Driver with NCP13992
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NCL2801LED2GEVB | Active |
|
Deep Dimming 150W LED Driver with NCP13992 | NCL2801CDADR2G , NCP13992AADR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | Deep Dimming LED Driver 150 W Evaluation Board User's Manual | EVBUM2643/D - 1325 KB | 1 |
Eval Board: BOM | NCL2801LED2GEVB Bill of Materials (ROHS Compliant) | NCL2801LED2GEVB_BOM_ROHS - 282 KB | 0 |
Eval Board: Gerber | NCL2801LED2GEVB Gerber Layout Files (Zip Format) | NCL2801LED2GEVB_GERBER - 5248 KB | 0 |
Eval Board: Schematic | NCL2801LED2GEVB Schematic | NCL2801LED2GEVB_SCHEMATIC - 60 KB | 0 |
Eval Board: Test Procedure | NCL2801LED2GEVB Test Procedure | NCL2801LED2GEVB_TEST_PROCEDURE - 1593 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.