feedback
Rate this webpage
Need
Support?

NCL2801LED1GEVB: High Precision 200W Power Factor Controller

This board is configured as a 200W Power Factor Corrector front end suitable for conditioning the input power of various switch-mode power supplies. This board provides high power factor and low total harmonic distortion of input current over the extended input voltage range and very wide output load range. Performance exceeds requirements for many demanding applications including LED lighting, computing power, and white goods products.
Features and Applications

Features

  • Very Low THDi Across a Wide Operating Range
  • High Power Factor
  • Fast Response to Dynamic Loading
  • Valley Count Frequency Foldback Improves Efficiency
  • Tight Output Voltage Regulation
  • Two Levels of Over Voltage Protection
  • Brown Out/In Protection
  • Line Feedforward
  • Current Limit
  • Open/Short Pin Protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NCL2801LED1GEVB Active
Pb-free
High Precision 200W Power Factor Controller NCL2801CDADR2G
Avnet (2020-08-19) : 1
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Gerber NCL2801LED1GEVB_GERBER.rev0 NCL2801LED1GEVB_GERBER - 39 KB  0 
Eval Board: BOM NCL2801LED1GEVB_BOM_ROHS.rev0 NCL2801LED1GEVB_BOM_ROHS - 198 KB  0 
Eval Board: Schematic NCL2801LED1GEVB_SCHEMATIC.rev0 NCL2801LED1GEVB_SCHEMATIC.rev0 - 94 KB  0 
Eval Board: Manual NCL2801LED1 High Precision 200 W Power Factor Controller Evaluation Board User's Manual EVBUM2586/D - 568 KB  0 
Video How to Achieve Low THDi and High Efficiency Over a Wide Operating Range for CrM Boost Controllers WVD17258/D   
Previously Viewed Products
Clear List

Featured Video
How to Achieve Low THDi and High Efficiency Over a Wide Operating Range for CrM Boost Controllers
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.