NBA3N206SDGEVB: MLVDS Driver Receiver
![]() The NBA3N206S has Type-2 receivers that detect the bus state with as little as 50 mV of differential input voltage over a common-mode voltage range of -1 V to 3.4 V. Type-2 receivers include an offset threshold of 0.1 V to provide a detectable voltage under open-circuit, idle-bus, and other fault conditions. The NBA3N206SDGEVB evaluation board was developed to accommodate the NBA3N206S device. This evaluation board was designed to provide a flexible and convenient platform to quickly evaluate, characterize and verify the operation of the NBA3N206S. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NBA3N206SDGEVB | Active |
|
MLVDS Driver Receiver | NBA3N206SDG , NBA3N206SDR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | NBA3N206SDGEVB Evaluation Board User's Manual | EVBUM2298/D - 362 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.