CML Clock/Data Fanout Buffer Evaluation Board

Overview

The NB6L14M is a 3.0GHz differential 1:4 CML clock or data fanout buffer. The differential inputs incorporate internal 50-ohm termination resistors that are accessed through the VT pin. This feature allows the NB6L14M to accept various logic standards, such as CML, LVCMOS, LVTTL, CML, or LVDS logic levels. The 16mA differential CML outputs provide matching internal 50-ohm terminations and produce 400mV output swings when externally terminated with a 50-ohm resistor to VCC. The VREFAC reference output can be used to rebias capacitor-coupled differential or single-ended input signals. The 1:4 fanout design was optimized for low output skew applications. The NB6L14M is a member of the ECLinPS MAX family of high performance clock and data management products.

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

CML Clock/Data Fanout Buffer Evaluation Board

Evaluation Board

No

Active

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2183/D

1

Eval Board: Manual

459.78 KB

EN

Eval Board: Manual

October 01, 2021

More Details

Show More