feedback
Rate this webpage
Need
Support?

NB4N855SMEVB:  Translator Evaluation Board

The NB4N855SMEVB has been developed as a convenience for the customers interested in performing their own device engineering assessment. This evaluation board provides a high bandwidth 50 ohm controlled impedance environment. The NB4N855SMEVB Manual contains appropriate lab setup, assembly instructions and bill of materials.
Features and Applications

Features

  • Guaranteed Input Clock Frequency up to 1.0 GHz
  • Guaranteed Input Data Rate up to 1.5 Gb/s
  • 490 ps Maximum Propagation Delay
  • 1.0 ps Maximum RMS Jitter
  • 180 ps Maximum Rise/Fall Times
  • Single Power Supply; VCC = 3.3 V 10%
  • Temperature Compensated TIA/EIA-644 Compliant LVDS Outputs
  • GND + 50 mV to VCC - 50 mV VCMR Range
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB4N855SMEVB Active
Translator Evaluation Board NB4N855SMR4G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NB4N855SMEVB Manual EVBUM2079/D - 370.0 KB  2 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.