Multi Protocol Clock Synthesizer with Serial Configuration Evaluation Board

Overview

The NB4N441 is a precision clock synthesizer which generates a differential LVPECL clock output frequency from 12.5 MHz to 425 MHz. A Serial Peripheral Interface (SPI) is used to configure the device to produce one of sixteen popular standard protocol output frequencies from a single 27 MHz crystal reference. The NB4N441 also has the added feature of allowing application specific output frequencies from 12.5 MHz to 425 MHz using crystals within the range of 10 MHz to 28 MHz.

  • Serial Load Capability
  • Flexible Input
  • Exceeds Bellcore and ITU Jitter Generation Specification
  • Performs Precision Clock Generation and Synthesis from a Single 27 MHz Crystal Reference
  • Output Enable
  • Fully Integrated Phase Lock Loop with Internal Loop Filter
  • PLL Lock Detect Output

Evaluation/Development Tools

Product

Type

Ref. Design

Status

Part Used

Action

Multi Protocol Clock Synthesizer with Serial Configuration Evaluation Board

Evaluation Board

No

Obsolete

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Technical Documentation

Name / Description

Document Type

Modified date

EVBUM2073/D

1

Eval Board: Manual

299.01 KB

EN

Eval Board: Manual

November 01, 2019

More Details

Show More