feedback
Rate this webpage
Need
Support?

NB3W800LMNGEVB: 3.3 V 100/133 MHz Differential 1:8 HCSLCompatible Push-Pull Clock ZDB/Fanout Buffer for PCIe Evaluation Board

The NB3W800LMNGEVB Evaluation Board is designed to effectively evaluate the NB3W800L, which is a low−power 8−output differential buffer that meets all the performance requirements of the DB800ZL specification. The NB3W800L is capable of distributing the reference clocks for Intel® QuickPath Interconnect (Intel QPI), PCIe Gen1/Gen2/Gen3, SAS, SATA, and Intel Scalable Memory Interconnect (Intel SMI) applications. A fixed, internal feedback path maintains low drift for critical QPI applications.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB3W800LMNGEVB Active
Pb-free
3.3 V 100/133 MHz Differential 1:8 HCSLCompatible Push-Pull Clock ZDB/Fanout Buffer for PCIe Evaluation Board NB3W800LMNG NB3W800LMNTXG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NB3W800LMNGEVB GUI Evaluation Board User's Manual EVBUM2330/D - 438 KB  0 
Eval Board: Test Procedure NB3W800LMNGEVB Test Procedure NB3W800LMNGEVB_TEST_PROCEDURE - 671 KB  0 
Eval Board: BOM NB3W800LMNGEVB Bill Of Materials (ROHS Compliant) NB3W800LMNGEVB_BOM_ROHS - 40 KB  0 
Eval Board: Schematic NB3W800LMNGEVB Schematic NB3W800LMNGEVB_SCHEMATIC - 356 KB  0 
Eval Board: Manual NB3W800LMNGEVB User's Manual NB3W800LMNGEVB_USERS_MANUAL - 1062 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.