feedback
Rate this webpage
Need
Support?

NB3N1900KMNGEVB: 3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe Evaluation Board

The NB3N1900KMNGEVB Evaluation Boards were developed for the NB3N1900K (HCSL) devices. This evaluation board was designed to provide a flexible and convenient platform to quickly evaluate, characterize and verify the operation of the NB3N1900K devices. There are no vias on the high-speed differential I/O metal traces so as to eliminate via impedance and stub affects. Board stand-offs are installed.
Features and Applications

Features

  • Convenient and Compact Board Layout
  • Incorporates On-board I2C/SMBus Interface Circuitry Powered from a USB Connection, Minimizing Cabling
  • Accommodates the Electrical Characterization of the NB3N1900K (HCSL Outputs)
  • 3.3 V Power Supply Device Operation
  • Fixed Feedback Path for Lowest Input−to−Output Delay
  • Selectable PLL Bandwidth
  • Spread Spectrum Compatible: Tracks Input Clock Spreading for Low EMI
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
NB3N1900KMNGEVB Active
Pb-free
3.3 V 100/133 MHz Differential 1:19 HCSL Clock ZDB/Fanout Buffer for PCIe Evaluation Board NB3N1900KMNG
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual NB3N1900K Evaluation Board User's Manual EVBUM2256/D - 270 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.