NB3H5150MNGEVB: 2.5V / 3.3V Low Noise Multi-Rate Clock Generator Evaluation Board
![]() |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
NB3H5150MNGEVB | Active |
|
2.5V / 3.3V Low Noise Multi-Rate Clock Generator Evaluation Board | NB3H5150MNTXG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | NB3H5150MNGEVB Bill of Materials ROHS Compliant | NB3H5150MNGEVB_BOM_ROHS.pdf - 140 KB | 0 |
Eval Board: Schematic | NB3H5150MNGEVB Schematic | NB3H5150MNGEVB_SCHEMATIC.pdf - 321 KB | 0 |
Software | NB3H5150 GUI (Zip Format) | NB3H5150_GUI.zip - 23492 KB | 1 |
Eval Board: Manual | NB3H5150MNG Evaluation Board User's Manual | EVBUM2300/D - 2824 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.