feedback
Rate this webpage
Need
Support?

MOD5031-868-2-GEVB: AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit

Development kit comes with productivity enhancing complete development tool suite
AX5031 is supported by the DVK-2 kit. This is a complete and flexible ready-to-go solution for easy testing, evaluation and development with AXSEM RF ICs. It is suited for real performance tests using professional lab equipment, as well as for application code development. The DVK-2 is based on the AX8052F100 MCU and offers both the AX-ParamCalc GUI as well as the advanced graphic integrated development environment AX8052-IDE together with the open source and freely usable SDCC C-compiler to go with it.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
MOD5031-868-2-GEVB Active
Pb-free
AX5031 868 MHz Add-on kit for DVK-2 Evaluation Kit AX5031-1-TW30 AX8052F100-3-TW30
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Schematic MOD5031-868-2-GEVB Schematic MOD5031-868-2-GEVB Schematic - 26 KB  1 
Eval Board: Gerber MOD5031-868-2-GEVB Gerber Files (ZIP Format) MOD5031-868-2-GEVB Gerber Files - 90 KB  0 
Application Notes DVK-2 Quick Start Guide AND9698/D - 633 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.