feedback
Rate this webpage
Need
Support?

MC34063SMDBKGEVB:  MC34063 PB-FREE EVAL BOAR

The MC34063 is a switching control circuit for use in DC to DC converters. With an on board switch capable of delivering 1.5 A, this versatile controller can be utilized in step up, step down, buck-boost, or voltage inverting topologies with a minimum number of components.
Features and Applications

Features

  • Wide Input Range from 3.0 V to 40 V
  • Operating Frequency to 100 kHz
  • Current Limiting
  • 2% Reference
  • Adjustable Output Voltage
  • Switch Current to 1.5 A
  • No Error Amplifier Compensation is Required
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
MC34063SMDBKGEVB Active
Pb-free
MC34063 PB-FREE EVAL BOAR MC34063ADR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM MC34063SMDBKGEVB Bill of Materials ROHS Compliant MC34063SMDBKGEVB_BOM_ROHS.PDF - 79.0 KB  0 
Eval Board: Gerber MC34063SMDBKGEVB Gerber Layout Files (Zip Format) MC34063SMDBKGEVB_GERBER.ZIP - 212.0 KB  1 
Eval Board: Schematic MC34063SMDBKGEVB Schematic MC34063SMDBKGEVB_SCHEMATIC.PDF - 514.0 KB  1 
Eval Board: Test Procedure MC34063SMDBKGEVB Test Procedure MC34063SMDBKGEVB_TEST_PROCEDURE.PDF - 523.0 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.