MC34063SMDBBGEVB: Buck-Boost Regulator Evaluation Board
![]() The MC34063 is a switching control circuit for use in DC to DC converters. With an on board switch capable of delivering 1.5 A, this versatile controller can be utilized in step up, step down, buck-boost, or voltage inverting topologies with a minimum number of components. |
Features and Applications
Features
|
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
MC34063SMDBBGEVB | Active |
|
Buck-Boost Regulator Evaluation Board | MC34063ADG |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | MC34063SMDBBGEVB Bill of Materials ROHS Compliant | MC34063SMDBBGEVB_BOM_ROHS.PDF - 101 KB | 1 |
Eval Board: Gerber | MC34063SMDBBGEVB Gerber Layout Files (Zip Format) | MC34063SMDBBGEVB_GERBER.ZIP - 212.0 KB | 1 |
Eval Board: Schematic | MC34063SMDBBGEVB Schematic | MC34063SMDBBGEVB_SCHEMATIC.PDF - 82.0 KB | 0 |
Eval Board: Test Procedure | MC34063SMDBBGEVB Test Procedure | MC34063SMDBBGEVB_TEST_PROCEDURE.PDF - 104.0 KB | 1 |
Video | Buck-Boost Regulator Evaluation Board - MC34063SMDBBGEVB | WVD17614/D |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.