feedback
Rate this webpage
Need
Support?

MC34063LBKEVB:  Leaded Buck Regulator Evaluation Board

The MC34063 is a switching control circuit for use in DC to DC converters. With an on board switch capable of delivering 1.5 A, this versatile controller can be utilized in step up, step down, buck-boost, or voltage inverting topologies with a minimum number of components.
Features and Applications

Features

  • Wide Input Range from 3.0 V to 40 V
  • Operating Frequency to 100 kHz
  • Current Limiting
  • 2% Reference
  • Adjustable Output Voltage
  • Switch Current to 1.5 A
  • No Error Amplifier Compensation is Required
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
MC34063LBKEVB Active
Leaded Buck Regulator Evaluation Board MC34063AP1G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM MC34063LBKEV Bill of Material (ROHS Compliant) MC34063LBKEVB_BOM_ROHS.PDF - 40 KB  1 
Eval Board: Gerber MC34063LBKEVB Gerber Layout Files (Zip Format) MC34063LBKEVB_GERBER.ZIP - 212.0 KB  1 
Eval Board: Schematic MC34063LBKEVB Schematic MC34063LBKEVB_SCHEMATIC.PDF - 68.0 KB  1 
Eval Board: Test Procedure MC34063LBKEVB Test Procedure MC34063LBKEVB_TEST_PROCEDURE.PDF - 68.0 KB  1 
Video Leaded Buck Regulator Evaluation Board - MC34063LBKEVB WVD17633/D   
Previously Viewed Products
Clear List

Featured Video
Leaded Buck Regulator Evaluation Board - MC34063LBKEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.