LV8860VGEVB: Driver IC Evaluation Board
![]() LV8860V is a driver IC used for single-phase fan motor. High-efficiency and low-noise are realized by reducing reactive power using Silent PWM. The operating range of LV8860V is wide. LV8860V also corresponds to 24V. Therefore, it is optimal for office automation equipment and factory automation equipment. |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
LV8860VGEVB | Active |
|
Driver IC Evaluation Board | LV8860V-TLM-H |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | LV8860VGEVB Bill of Materials ROHS Compliant | LV8860VGEVB_BOM_ROHS.PDF - 31 KB | 0 |
Eval Board: Gerber | LV8860VGEVB Gerber Layout Files (Zip Format) | LV8860VGEVB_GERBER.ZIP - 113.0 KB | 0 |
Eval Board: Schematic | LV8860VGEVB Schematic | LV8860VGEVB_SCHEMATIC.PDF - 62 KB | 0 |
Eval Board: Test Procedure | LV8860VGEVB Test Procedure | LV8860VGEVB_TEST_PROCEDURE.PDF - 292 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.