feedback
Rate this webpage
Need
Support?

LV8813GGEVB: Motor Driver, 3-Phase, PWM, Full-Wave, BLDC Evaluation Board

The LV8813GGEVB Evaluation Board is designed to efficiently and effectively evaluate the LV8813G, which is a 3-phase BLDC motor driver which is controlled by single Hall sensor. A 180 degrees sinusoidal driving method is adopted and the IC can control motor with low vibration and the low noise. In addition, lead-angle adjustment is possible by an external pin. Lead-angle value and lead-angle slant can be adjusted independently. Thus, the device can be driven by high efficiency and low noise with various motors. The power element to drive a motor is built-in and contributes to high efficiency by low on resistance (0.5 Ω). The Hall sensor bias driver is equipped, and a Hall IC is supported as well. As a method of the rotary speed control of the motor, direct-PWM pulse input or DC-voltage input can be chosen.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LV8813GGEVB Active
Pb-free
Motor Driver, 3-Phase, PWM, Full-Wave, BLDC Evaluation Board LV8813G-AH
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LV8813GGEVB Bill Of Materials (ROHS Compliant) LV8813GGEVB_BOM_ROHS.pdf - 98 KB  0 
Eval Board: Gerber LV8813GGEVB Gerber Layout Files (Zip Format) LV8813GGEVB_GERBER.zip - 241 KB  0 
Eval Board: Schematic LV8813GGEVB Schematic LV8813GGEVB_SCHEMATIC.pdf - 117 KB  0 
Eval Board: Manual LV8813GGEVB User's Guide LV8813GGEVB_USER_GUIDE.pdf - 739 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.