feedback
Rate this webpage
Need
Support?

LV8732VGEVB:  2-Channel H-Bridge Driver IC Evaluation Board

The LV8732V is a 2-channel H-bridge driver IC that can switch a stepping motor driver, which is capable of micro-step drive and supports 1/8-step resolution, and two channels of a brushed motor driver, which supports forward, reverse, brake, and standby of a motor.

Features and Applications

Features

  • Single-channel PWM current control stepping motor driver (selectable with DC motor driver channel 2) incorporated
  • BiCDMOS process IC
  • Micro-step mode can be set to Full-step, Half-step, Quarter-step, or 1/8-step
  • Excitation step proceeds only by step signal input
  • Motor current selectable in four steps
  • Output short-circuit protection circuit (selectable from latch-type or auto-reset-type) incorporated
  • Unusual condition warning output pins
  • Built-in thermal shutdown circuit
  • No control power supply required
  • Pin compatibility series
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LV8732VGEVB Consult Sales Office
Pb-free
2-Channel H-Bridge Driver IC Evaluation Board LV8732V-TLM-H
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LV8732VGEVB Bill of Materials ROHS Compliant LV8732VGEVB_BOM_ROHS.PDF - 66 KB  0 
Eval Board: Gerber LV8732VGEVB Gerber Layout Files (Zip Format) LV8732VGEVB_GERBER.ZIP - 934.0 KB  0 
Eval Board: Schematic LV8732VGEVB Schematic LV8732VGEVB_SCHEMATIC.PDF - 135 KB  0 
Eval Board: Test Procedure LV8732VGEVB Test Procedure LV8732VGEVB_TEST_PROCEDURE.PDF - 205 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.