LV8548MCSLDGEVK: Motor Driver Solution Kit for LV8548MC featuring simple DC motors and stepper drive
![]() Features: 4.0-16V, 1.0A (max.) for single stepper motor or two Brush DC motors Full or Half step operation Simple forward/reverse/brake brush DC operation *1: Arduino is trademark of Arduino AG Orderable Baseboard: ONBB4AMGEVB Orderable Daughtercard: LV8548MCSLDGEVB |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
LV8548MCSLDGEVK | Active |
|
Motor Driver Solution Kit for LV8548MC featuring simple DC motors and stepper drive | LV8548MC-AH |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | LV8548MCSLDGEVK DC Manual Appendix (English) | LV8548_DC_Manual_Appendix - 951 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK DC Manual Appenix (Japanese) | LV8548_DC_Manual_Appendix_J - 966 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK DC Manual (Japanese) | LV8548_DC_Manual_J - 1452 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK DC Manual (English) | LV8548_DC_Manual - 1111 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK STEP Manual (English) | LV8548_STEP_Manual - 1247 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK STEP Manual Appendix (English) | LV8548_STEP_Manual_Appendix - 828 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK STEP Manual (Japanese) | LV8548_STEP_Manual_J - 1593 KB | 0 |
Eval Board: Manual | LV8548MCSLDGEVK STEP Manual Appendix (Japanese) | LV8548_STEP_Manual_Appendix_J - 895 KB | 0 |
Software | LV8548MCSLDGEVK Software (English) | LV8548MCSLDGEVK_SOFTWARE - 159614 KB | 1 |
Video | Robotic Hand Control Demo with the Motor Driver Solutions Kit | WVD17207/D | |
Software | LV8548MCSLDGEVK Software (Japanese) | LV8548MCSLDGEVK_SOFTWARE_J - 165962 KB | 1 |
Software | LV8548MCSLDGEVK Software (Chinese) | LV8548MCSLDGEVK_SOFTWARE_C - 164876 KB | 1 |
Video | Motor Driver Module Solution Kit GUI Installer | WVD17220/D | |
Video | Motor Driver Module Solution Kit GUI Tutorial | WVD17221/D | |
Video | Motor Driver Module Solution Kit Code Generation | WVD17222/D | |
Errata/Addendum | Motor Driver Module Solution Kit Errata List | LV8548-ERR/D - 110 KB | 0 |
Eval Board: BOM | LV8548MCSLDGEVK Bill Of Materials (ROHS Compliant) | LV8548MCSLDGEVK_BOM_ROHS - 21 KB | 0 |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.