LV8417CSGEVB: 1-Channel H-Bridge Motor Driver IC Evaluation Board
![]() The LV8417CS is a 1ch H-bridge motor driver IC. The package size is extremely small with wafer level package (WLP). Moreover, the on-resistance is low (upper and lower total 0.27Ω typ.). The H-bridge of this IC is P-N composition and thereby reduces the external parts without need of charge pump. Therefore, LV8417CS realizes reduction of mounting area which enables lower cost and smaller application size. |
Features and Applications
Features
|
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action |
---|---|---|---|---|---|
LV8417CSGEVB | Active |
|
1-Channel H-Bridge Motor Driver IC Evaluation Board | LV8417CS-TE-L-H |
FutureElectronics (2020-08-19) | : | 5 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | LV8417CSGEVB Bill of Materials ROHS Compliant | LV8417CSGEVB_BOM_ROHS.PDF - 15 KB | 0 |
Eval Board: Gerber | LV8417CSGEVB Gerber Layout Files (Zip Format) | LV8417CSGEVB_GERBER.ZIP - 33.0 KB | 0 |
Eval Board: Schematic | LV8417CSGEVB Schematic | LV8417CSGEVB_SCHEMATIC.PDF - 30 KB | 0 |
Eval Board: Test Procedure | LV8417CSGEVB Test Procedure | LV8417CSGEVB_TEST_PROCEDURE.PDF - 58 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.