feedback
Rate this webpage
Need
Support?

LV8310HGR2G48VGEVK: Evaluation kit for LV8316H (48V)

Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LV8310HGR2G48VGEVK Active
Pb-free
Evaluation kit for LV8316H (48V) LV8310HGR2G
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual LV8310H Register Configurable Single-phase BLDC Motor Driver Evaluation Kit EVBUM2660/D - 2325 KB  1 
Eval Board: BOM LV8310HGR2G48VGEVK Bill of Materials (ROHS Compliant) LV8310HGR2G48VGEVK_BOM_ROHS - 204 KB  0 
Eval Board: Gerber LV8310HGR2G48VGEVK Gerber Layout Files (Zip Format) LV8310HGR2G48VGEVK_GERBER - 1636 KB  0 
Eval Board: Schematic LV8310HGR2G48VGEVK Schematic LV8310HGR2G48VGEVK_SCHEMATIC - 71 KB  0 
Software LV8310HGR2G48VGEVK Flash LV8310HGR2G48VGEVK_FLASH - 282 KB  0 
Software LV8310HGR2G48VGEVK Graphic User Interface LV8310HGR2G48VGEVK_GUI - 6812 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.