LV8310HGR2G12VGEVK: Evaluation kit for LV8316H (12V)
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
LV8310HGR2G12VGEVK | Active |
|
Evaluation kit for LV8316H (12V) | LV8310HGR2G |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: Manual | LV8310H Register Configurable Single-phase BLDC Motor Driver Evaluation Kit | EVBUM2660/D - 2325 KB | 1 |
Eval Board: BOM | LV8310HGR2G12VGEVK Bill of Materials (ROHS Compliant) | LV8310HGR2G12VGEVK_BOM_ROHS - 204 KB | 0 |
Eval Board: Schematic | LV8310HGR2G12VGEVK Schematic | LV8310HGR2G12VGEVK_SCHEMATIC - 71 KB | 0 |
Eval Board: Gerber | LV8310HGR2G12VGEVK Gerber Layout Files (Zip Format) | LV8310HGR2G12VGEVK_GERBER - 1636 KB | 0 |
Software | LV8310HGR2G12VGEVK Graphic User Interface | LV8310HGR2G12VGEVK_GUI - 6812 KB | 0 |
Software | LV8310HGR2G12VGEVK Flash | LV8310HGR2G12VGEVK_FLASH - 282 KB | 0 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.