feedback
Rate this webpage
Need
Support?

LV5068VGEVB:  1-Channel Step-Down Switching Regulator Evaluation Board

LV5068V is 1ch step-down switching regulator. The operation current is about 80uA, and low power consumption is achieved.
Features and Applications

Features

  • 1ch diode rectifying controller
  • Maximum value of light load mode current is 80uA
  • Built-in OCP circuit with P-by-P method
  • When P-by-P is generated continuously, it shifts to the HICCUP operation.
  • If connect C-HICCUP to GND pin, then latch-off when over current.
  • The oscillatory frequency can be set by the external pin. The oscillatory frequency is 300 kHz to 2.2 MHz
  • Built-in UVLO, TSD
  • Synchronous operation by external signal
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LV5068VGEVB Consult Sales Office
Pb-free
1-Channel Step-Down Switching Regulator Evaluation Board LV5068V-TLM-H
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LV5068VGEVB Bill of Materials ROHS Compliant LV5068VGEVB_BOM_ROHS.PDF - 31 KB  0 
Eval Board: Gerber LV5068VGEVB Gerber Layout Files (Zip Format) LV5068VGEVB_GERBER.ZIP - 169.0 KB  0 
Eval Board: Schematic LV5068VGEVB Schematic LV5068VGEVB_SCHEMATIC.PDF - 99 KB  0 
Eval Board: Test Procedure LV5068VGEVB Test Procedure LV5068VGEVB_TEST_PROCEDURE.PDF - 1144 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.