feedback
Rate this webpage
Need
Support?

LC823450XGEVK: Low Power & High-Resolution Audio Processing System Evaluation Board Kit

The LC823450XGEVK is an audio processing system Evaluation Board Kit used to demonstrate the LC823450. This part can record and playback, and offers High-Resolution 32-bit & 192 kHz audio processing capability. It is possible to cover most of the functions necessary for a portable audio with only this LSI as follows. It has Dual CPU and DSP with High processing capability, and internal 1656K-Byte SRAM, which make it possible to implement large scale program. And it has integrated analog functions (low-power Class D HP amplifier, PLL, ADC etc.) so that PCB space and cost is reduced, and it has various interface (USB, SD, SPI, UART, etc.) to make extensibility high. Also it is provided with various function including SBC/AAC codec by DSP and UART and ASRC (Asynchronous Sample Rate Converter) for Bluetooth® audio. It is very small chip size in spite of the multi-funciton as described above and it realizes the low power consumption. Therefore, it is applicable to portable audio markets such as Wireless headsets and will show high performance.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LC823450XGEVK Active
Pb-free
Low Power & High-Resolution Audio Processing System Evaluation Board Kit LC823450TA-2H LC823450XCTBG
LC823450XDTBG
FutureElectronics (2020-08-19) : 3
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual LC823450XGEVK Low Power & High-Resolution Audio Processing System LSI Evaluation Board User's Manual EVBUM2339/D - 1172 KB  3 
Eval Board: Gerber LC823450XGEVK Gerber Layout Files (Zip Format) LC823450XGEVK_GERBER.zip - 1265 KB  0 
Eval Board: Schematic LC823450XGEVK Schematic LC823450XGEVK_SCHEMATIC.rev0 - 1757 KB  2 
Software LC823450XGEVK Software LC823450XGEVK_SOFTWARE - 2351 KB  5 
Eval Board: BOM LC823450XGEVK Bill of Materials ROHS Compliant LC823450XGEVK_BOM_ROHS.pdf - 145 KB  3 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.