feedback
Rate this webpage
Need
Support?

LC75760UJAGEVK: LED Driver, 12-channel, Constant Current Evaluation Kit

This evaluation kit has several evaluation boards using a constant current 12-channel LED driver (LC75760UJA) to evaluate the various LED's brightness adjustment, open/short/adjacent outputs short detection functions and communication to a PC.
Features and Applications

Features

  • The LED can be directly driven by 12-channel constant current output LED drivers which can adjust output current up to 50 mA in 256 steps
  • Built-in 6-channel PWM function for brightness adjustment of LED with resolution of up to 1024 steps
  • Built-in open/short/adjacent outputs short detection function and thermal protection Function
  • Serial data communication supports 4-line serial format. (Support 3.3 V and 5.0 V operation)
  • Communication module between this kit and PC through USB

Applications

  • Automotive: Instrument Cluster, HVAC, Head Up Display
  • Industrial: Measurement Equipment
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LC75760UJAGEVK Active
Pb-free
LED Driver, 12-channel, Constant Current Evaluation Kit LC75760UJA-AH
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LC75760UJAGEVK Bill of Materials (ROHS Compliant) LC75760UJAGEVK_BOM_ROHS - 17 KB  0 
Eval Board: Gerber LC75760UJAGEVK Gerber Layout Files (Zip Format) LC75760UJAGEVK_GERBER.zip - 100 KB  0 
Eval Board: Schematic LC75760UJAGEVK Schematic LC75760UJAGEVK_SCHEMATIC - 212 KB  0 
Software LC75760UJA Evaluation Application Softeware (Zip Format) LC75760UJAGEVK_SOFTWARE - 353 KB  1 
Eval Board: Manual 12 Channel Constant Current LED Driver Evaluation Kit User's Manual EVBUM2536/D - 1704 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.