feedback
Rate this webpage
Need
Support?

LC709511A05GEVB: Power Bank Controller Evaluation Board

The LC709511A05GEVB is a Lithium ion switching charger controller for Power Bank applications. In addition, this device applies 2.0 V or 2.7 V on USB data lines automatically for devices require the voltage. The built-in switching controller can output from 5 V up to 12 V for Quick Charge. The high power output for USB Type-C and Quick Charge is possible with appropriate external MOSFETs.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LC709511A05GEVB Consult Sales Office
Pb-free
Power Bank Controller Evaluation Board ECH8310-TL-H MM5Z5V1T1G
NTTFS4H05NTWG SBAT54CLT1G
Technical Documents
Type Document Title Document ID/Size Rev
Software Xstormy 16 Series Development Tool Program Installer : Ver.2.02 Xstormy16Series_Tool_Installer - 75559 KB  4 
Eval Board: BOM LC709511A05GEVB Bill of Materials (ROHS Compliant) LC709511A05GEVB_BOM_ROHS - 134 KB  0 
Eval Board: Gerber LC709511A05GEVB Gerber Layout Files (Zip Format) LC709511A05GEVB_GERBER - 1066 KB  0 
Eval Board: Schematic LC709511A05GEVB Schematic LC709511A05GEVB_SCHEMATIC - 69 KB  0 
Software LC709511A05GEVB Software LC709511A05GEVB_Software - 59 KB  0 
Software Configurable Software LC709511A05GEVB LC709511A05GEVB_Configurable_Software.zip - 829 KB Locked  0 
Design & Development Tools LC709511F_DesignKit_EN LC709511F_DesignKit_EN_ - 1575 KB  0 
Eval Board: Manual LC709511A05GEVB_QuickGuide LC709511A05GEVB_QuickGuide - 2807 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.