feedback
Rate this webpage
Need
Support?

LC709511A02GEVB: Power Bank Controller Evaluation Board

The LC709511A02GEVB is a Lithium ion switching charger controller for Power Bank. This device has all functions to control Power Bank application. It includes Type-C port control and Quick Charge 3.0 HVDCP. In addition this device applies 2.0 V or 2.7 V on USB data lines automatically for devices require the voltage. The built-in switching controller can output from 5 V up to 12 V for Quick Charge. The high power output for USB Type-C and Quick Charge is possible with appropriate external MOSFETs.
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LC709511A02GEVB Consult Sales Office
Pb-free
Power Bank Controller Evaluation Board BAT54CLT1G BAT54CLT3G
ECH8310-TL-H NTTFS4H05NTAG
Technical Documents
Type Document Title Document ID/Size Rev
Software Xstormy 16 Series Development Tool Program Installer : Ver.2.02 Xstormy16Series_Tool_Installer - 75559 KB  4 
Eval Board: BOM LC709511A02GEVB Bill of Materials (ROHS Compliant) LC709511A02GEVB_BOM_ROHS - 75 KB  0 
Eval Board: Gerber LC709511A02GEVB Gerber Layout Files (Zip Format) LC709511A02GEVB_GERBER - 1054 KB  0 
Eval Board: Schematic LC709511A02GEVB Schematic LC709511A02GEVB_SCHEMATIC - 72 KB  0 
Software LC709511A02GEVB Software LC709511A02GEVB_Software - 57 KB  0 
Software Configurable Software LC709511A02GEVB LC709511A02GEVB_Configurable_Software - 842 KB Locked  0 
Eval Board: Manual LC709511A02GEVB_QUICKGUIDE.PDF LC709511A02GEVB_QuickGuide - 1219 KB  0 
Design & Development Tools LC709511F_DesignKit_EN LC709511F_DesignKit_EN_ - 1575 KB  0 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.