feedback
Rate this webpage
Need
Support?

LB1973JAGEVB:  2-Channel H-Bridge Driver Evaluation Board

The LB1973JAGEVB is a two-channel H-bridge driver that supports a low saturation drive operation. It is optimal for H-bridge drivers of stepping motors (AF and zoom) in portable equipment, such as camera cell phones. In addition, it can be used for latch valve drivers for gas stoves. (The latch valve is equipped with a safety device which takes various security measures when taking gas ring use into account.)

Another point is that the LB1973JA includes built-in thermal shutdown circuit so that IC scorching or burning is prevented in advance even if the IC outputs are shorted. Additionally, the SSOP16(225mil) miniature package used supports reduced-space mounting.

Features and Applications

Features

  • Two-channel H-bridge driver
  • The range of the operation voltage is wide.(1.8V to 7.5V)
  • Small package: SSOP16(225mil)
  • Built-in thermal protection
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LB1973JAGEVB Active
2-Channel H-Bridge Driver Evaluation Board LB1973JA-AH
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LB1973JAGEVB Bill of Materials ROHS Compliant LB1973JAGEVB_BOM_ROHS.PDF - 91 KB  0 
Eval Board: Gerber LB1973JAGEVB Gerber Layout Files (Zip Format) LB1973JAGEVB_GERBER.ZIP - 23.0 KB  0 
Eval Board: Schematic LB1973JAGEVB Schematic LB1973JAGEVB_SCHEMATIC.PDF - 60 KB  0 
Eval Board: Test Procedure LB1973JAGEVB Test Procedure LB1973JAGEVB_TEST_PROCEDURE.PDF - 227 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.