LB1909MCGEVB: Low Saturation Voltage Stepper Motor Driver IC Evaluation Board
![]() The LB1909MC is a low saturation voltage stepping motor driver IC. It is optimal for motor drivers in 12V system products. |
Features and Applications
Features
|
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action |
---|---|---|---|---|---|
LB1909MCGEVB | Active |
|
Low Saturation Voltage Stepper Motor Driver IC Evaluation Board | LB1909MC-BH |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Eval Board: BOM | LB1909MCGEVB Bill of Materials ROHS Compliant | LB1909MCGEVB_BOM_ROHS.PDF - 15 KB | 0 |
Eval Board: Gerber | LB1909MCGEVB Gerber Layout Files (Zip Format) | LB1909MCGEVB_GERBER.ZIP - 33.0 KB | 0 |
Eval Board: Schematic | LB1909MCGEVB Schematic | LB1909MCGEVB_SCHEMATIC.PDF - 30 KB | 0 |
Eval Board: Test Procedure | LB1909MCGEVB Test Procedure | LB1909MCGEVB_TEST_PROCEDURE.PDF - 151 KB | 1 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.