feedback
Rate this webpage
Need
Support?

LB1838MEVB:  Bidirectional Motor Driver IC Evaluation Board

The LB1838M is 2-channel low-voltage, low saturation voltage type bidirectional motor driver IC that is optimal for use as 2-phase stepping motor driver in printers, floppy disk drives, and cameras and other portable equipment. The output circuits are of the bipolar type, with pnp transistors in the upper side and npn transistors in the lower side, and they achieve low saturation output and low power characteristics despite being provided in a miniature package.

The LB1838M can directly control a motor from signals from a microcontroller. The LB1838M is ideally suited for the stepping motor, two phase excitation, and 1-2 phase excitation drive.

The LB1838M includes a built-in thermal shutdown circuit so that IC scorching or burning is prevented in advance even if the IC outputs are shorted. Additionally, the MFP-14S miniature package used supports reduced-space mounting.

Features and Applications

Features

  • Low voltage operation (2.5V min)
  • Low saturation voltage (upper transistor + lower transistor residual voltage: 0.40V at 400mA)
  • Built-in through-current prevention circuit
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • Built-in spark killer diodes
  • Built-in thermal shutdown circuit
  • Compact package: MFP14S
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LB1838MEVB Active
Bidirectional Motor Driver IC Evaluation Board LB1838M-TRM-E
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LB1838MEVB Bill of Materials LB1838MEVB_BOM.PDF - 15 KB  0 
Eval Board: Gerber LB1838MEVB Gerber Layout Files (Zip Format) LB1838MEVB_GERBER.ZIP - 102.0 KB  0 
Eval Board: Schematic LB1838MEVB Schematic LB1838MEVB_SCHEMATIC.PDF - 132 KB  0 
Eval Board: Test Procedure LB1838MEVB Test Procedure LB1838MEVB_TEST_PROCEDURE.PDF - 124 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.