feedback
Rate this webpage
Need
Support?

LB11868VGEVB:  Single-Phase Bipolar Driving Motor Pre-Driver Evaluation Board

LB11868V is a single-phase bipolar driving motor pre-driver with the variable speed function compatible with external PWM signal. With a few external parts, a highly-efficient and highly-silent variable drive fan motor with low power consumption can be achieved. This product is best suited for driving of the server requiring large air flow and large current and the fan motor of consumer appliances.
Features and Applications

Features

  • Single-phase full-wave driving pre-driver
  • Variable speed control possible with external PWM input
  • Current limiting circuit incorporated
  • Reactive current cut circuit incorporated
  • Minimum speed setting pin
  • Soft start setting pin
  • Start setting pin of on time
  • Pch-FET kickback absorption setting pin
  • Lock protection and automatic reset circuits incorporated
  • FG (rotational speed detection) output, RD (lock detection) output
  • Thermal shutdown circuit incorporated
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LB11868VGEVB Active
Pb-free
Single-Phase Bipolar Driving Motor Pre-Driver Evaluation Board LB11868V-TLM-H
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LB11868VGEVB Bill of Materials ROHS Compliant LB11868VGEVB_BOM_ROHS.PDF - 90 KB  0 
Eval Board: Gerber LB11868VGEVB Gerber Layout Files (Zip Format) LB11868VGEVB_GERBER.ZIP - 114.0 KB  0 
Eval Board: Schematic LB11868VGEVB Schematic LB11868VGEVB_SCHEMATIC.PDF - 22 KB  0 
Eval Board: Test Procedure LB11868VGEVB Test Procedure LB11868VGEVB_TEST_PROCEDURE.PDF - 128 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.