feedback
Rate this webpage
Need
Support?

LB11696VGEVB:  Direct PWM Drive Pre-Driver IC Evaluation Board

The LB11696V is a direct PWM drive pre-driver IC designed for three-phase power brushless motors. A motor driver circuit with the desired output power (voltage and current) can be implemented by adding discrete transistors in the output circuits. Furthermore, the LB11696V provides a full complement of protection circuits allowing it to easily implement high-reliability drive circuits. This device is optimal for driving all types of large-scale motors such as those used in air conditioners and on-demand water heaters.

Features and Applications

Features

  • Three-phase bipolar drive
  • Direct PWM drive (controlled either by control voltage or PWM variable duty pulse input)
  • Built-in forward/reverse switching circuit
  • Start/stop mode switching circuit (stop mode power saving function)
  • Built-in input amplifier
  • 5V regulator output (VERG pin)
  • Current limiter circuit (Supports 0.25V (typical) reference voltage sensing based high-precision detection)
  • Under voltage protection circuit (The operating voltage can be set with a zener diode)
  • Automatic recovery type constraint protection circuit with protection operating state discrimination output (RD pin)
  • Four types of Hall signal pulse output
  • Supports thermistor based thermal protection of the output transistors
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
LB11696VGEVB Active
Pb-free
Direct PWM Drive Pre-Driver IC Evaluation Board LB11696V-TLM-E
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: BOM LB11696VGEVB Bill of Materials ROHS Compliant LB11696VGEVB_BOM_ROHS.PDF - 106 KB  0 
Eval Board: Gerber LB11696VGEVB Gerber Layout Files (Zip Format) LB11696VGEVB_GERBER.ZIP - 108.0 KB  0 
Eval Board: Schematic LB11696VGEVB Schematic LB11696VGEVB_SCHEMATIC.PDF - 65 KB  0 
Eval Board: Test Procedure LB11696VGEVB Test Procedure LB11696VGEVB_TEST_PROCEDURE.PDF - 224 KB  1 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.