IAS1MOD-AR1335CSSC080110-GEVB: AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype
![]() To get started with the AR01335 Auto Focus IAS Module, you will also need: Note: The modules are offered from ON Semiconductor as prototypes not intended for production shipments; however, manufacturers can work with ON Semiconductor distribution partners for equivalent mass production versions. |
Features and Applications
Features
|
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
IAS1MOD-AR1335CSSC080110-GEVB | Active |
|
AR01335 Color Auto Focus 74.4° DFOV IAS Module, 1/3.2-inch, 13 Mp, Rolling Shutter, Prototype | AR1335CSSC32SMD20 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Software | DevSuite General Software Installer | DevSuite_SW - 469585 KB | 6.0.35 |
Software | DevSuite Quick Start Guide | DevSuite_QuickStartGuide - 720 KB | 60 |
Software | DevSuite stand-alone ApBase SDK installer | DevSuite ApBase - 5216 KB | 6.0.35 |
Application Notes | IAS Module EEPROM and OTPM Standard | AND9865/D - 132 KB | 1 |
Eval Board: Manual | AR1335 IAS Module | EVBUM2743/D - 231 KB | 3 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.