IAS1MOD-AR0144CSSM090110-GEVB: AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype
![]() To get started with the AR0144 IAS Module, you will also need: Note: The modules are offered from ON Semiconductor as prototypes not intended for production shipments; however, manufacturers can work with ON Semiconductor distribution partners for equivalent mass production versions.DevSuite Software: Using the DevSuite software, developers can easily test and characterize the ARX3A0 sensor. The software also allows developers to display images directly from the sensor. The DevSuite software is available online. For image sensor firmware and additional documentation, contact your local sales support. |
Features and Applications
Features
|
|
Applications
|
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Parts Used | Action | |
---|---|---|---|---|---|---|
IAS1MOD-AR0144CSSM090110-GEVB | Active |
|
AR0144 Mono 150° DFOV IAS Module, 1/4-inch, 1 Mp, Global Shutter Prototype | AR0144CSSM28SUD20 |
Technical Documents
Type | Document Title | Document ID/Size | Rev |
Software | DevSuite General Software Installer | DevSuite_SW - 469722 KB | 6.0.34 |
Software | DevSuite Quick Start Guide | DevSuite_QuickStartGuide - 720 KB | 60 |
Software | DevSuite stand-alone ApBase SDK installer | DevSuite ApBase - 5198 KB | 6.0.34 |
Application Notes | IAS Module EEPROM and OTPM Standard | AND9865/D - 132 KB | 1 |
Eval Board: Manual | AR0144 IAS Module | EVBUM2742/D - 863 KB | 2 |
Support |
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.