feedback
Rate this webpage
Need
Support?

FUSB3307MX-PPS-GEVB: Eval board for FUSB3307MX & NCV81599, SOIC14 Package

The FUSB3307 evaluation board (GEVB), or kit (EVK), is a complete platform to evaluate the Type?C interface detection and USB Power Delivery 3.0 solution the FUSB3307 provides. The EVB is designed for both stand?alone operation and connection to test equipment for specific testing requirements. Using a single DC power supply, the EVB functions as a source only port. The various FUSB3307 evaluation boards contain a USB Type?C source controller supporting USB Power Delivery (PD) 3.0 with PPS (Programmable Power Supply) based on USB PD 3.0 standards, as well as a 4?stage buck boost controller, delivering VBUS levels from 3.3 V to 21 V, and supporting nominal current loads up to 5 A. The evaluation board has a VBAT connector for a DC power supply. It connects to the input switch of the NCV81599 DC to DC 4?Switch Buck Boost Controller. The FUSB3307 is used for CV/CC control by providing feedback compensation to the NCV81599 controller. On the EVB, there are multiple test points for device validation. For example, VBUS and GND_SNS test points can be used for VBUS load testing.
Features and Applications

Features

  • Wide Input Voltage Range 4.5 V ~ 32 V
  • Wide Output Voltage Range 3.3 V ~ 21 V
  • Type−C r1.4 / USB PD 3.0 v1.2 Compliant
  • USB−IF TID # 1430
  • Type−C Source Only
  • Detects Cable Marker Identity and offers 3 A or 5 A Power Objects
  • VCONN Supply
  • CV/CC Control with CATH Pin
  • On Board 5 mOhm Rsense Resistor
  • Over−Current/Short−Circuit Protection (OCP)
  • Auto−tuning OCP for Low Output Voltages
  • Over−Temperature Protection (OTP)
  • Over− and Under−Voltage Protection (OVP/UVP)
  • Cable Fault Detection
  • External NFET for VBUS Control
  • Easily Accessible Test Points for Rapid Evaluation and Performance Measurements
Evaluation/Development Tool Information
Product Status Compliance Short Description Parts Used Action
FUSB3307MX-PPS-GEVB Active
Pb-free
Eval board for FUSB3307MX & NCV81599, SOIC14 Package FUSB3307D6MX
Technical Documents
Type Document Title Document ID/Size Rev
Eval Board: Manual USB Type-C Controller Supporting USB Power Delivery 3.0 w/PPS and a 4-Switch Buck Boost Controller Evaluation Board User's Manual EVBUM2710/D - 5641 KB  0 
Eval Board: BOM FUSB3307MX-PPS-GEVB Bill of Materials (ROHS Compliant) FUSB3307MX-PPS-GEVB_BOM_ROHS - 271 KB  1 
Eval Board: Schematic FUSB3307MX-PPS-GEVB Schematic FUSB3307MX-PPS-GEVB_SCHEMATIC - 102 KB  1 
Eval Board: Test Procedure FUSB3307MX-PPS-GEVB Test Procedure FUSB3307MX-PPS-GEVB_TEST_PROCEDURE - 672 KB  0 
Eval Board: Gerber FUSB3307MX-PPS-GEVB Gerber Layout Files FUSB3307MX-PPS-GEVB_GERBER - 566 KB  2 
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.